Gripper for solar cells
![](/fileadmin/_processed_/f/0/csm_ZIM_BIL_SYS_KOMP5717-B__SALL__AIN__V3_9689d1962a.png)
Challenge
When highly sensitive solar cells are handled, vacuum technology must fulfill the highest requirements. When picking up solar cells, the suction units must exert hardly any force on the workpiece as the solar cells are only a few millimeters thick and break very easily.
Solution
The solution is based on a special suction tappet with a high-precision guide for gently picking up the solar cells. The ground guide allows the suction unit to slide back very easily when making contact with the surface, enabling secure and reliable handling.
Highlights and technical data
- IP40
- Pneumatic
- External gripping
Technical Data
Drive type | VAC |
Max. gripping force | 45 [N] |
Gripping concept | KRAFT |
Gripping safety device | DRUCKSICHER |
IP class | IP40 |
System weight | 0.5 [kg] |
Max. workpiece weight | 0.5 [kg] |
Max. workpiece temperature | 110 [°C] |
Built-in standard components